Epsilon W27 3D Printer from BCN3D with Optional Smart Cabinet


The Epsilon Series is a powerful professional 3D printing solution, designed to deliver large-scale parts with industrial-grade materials, thanks to features such as its passive heated chamber, full enclosure, and humidity-controlled environment. Powered by our Independent Dual Extruder (IDEX) system, the Epsilon Series delivers exceptionally strong functional parts with quality and precision, while the optional Smart Cabinet (SC) boosts your printers’ performance, keeping your materials in optimal condition and significantly improving each print’s quality.

FEATURES

  • Print Volume: 420 x 300 x 200 mm
  • Printer Size: 690 mm (W) x 530 mm (D) x 750 mm* (H) (27.2” x 20.9” x 29.5”)
  • Precision Z axis: 1.0 microns
  • Precision XY axis: 1.25 microns
  • Max. extruder temperature: 300ºC
  • Operating temperature: 15 ºC - 30 ºC
  • Max. bed temperature: 120 ºC
  • Nozzle diameters: 0.4 mm (default) / 0.6 mm / 0.8 mm / 1.0 mm / Hotend X: 0.6 mm
  • 5 printing modes: Single, Duplication, Mirror, Multimaterial, Soluble Supports
Click on the product catalog icon to download this product catalog