Sigma D25 3D Printer from BCN3D


The Sigma D25 is a new generation of BCN3D's best-known 3D printer, engineered to grant maximum productivity through a hassle-free experience thanks to features like its massive print volume and full connectivity. Powered by our Independent Dual Extruder (IDEX) system, the Sigma D25 delivers quickly functional prototypes with quality and precision.

FEATURES

  • Print Volume: 420 x 300 x 200 mm
  • Printer Size: 690 mm (W) x 530 mm (D) x 550 mm* (H) (27.2” x 20.9” x 21.7”) *720mm with bowden (28.3”)
  • Precision Z axis: 1.0 microns
  • Precision XY axis: 1.25 microns
  • Max. extruder temperature: 300ºC
  • Operating temperature: 15 ºC - 30 ºC
  • Max. bed temperature: 80 ºC
  • Nozzle diameters: 0.4 mm / 0.8 mm
  • 5 printing modes: Single, Duplication, Mirror, Multimaterial, Soluble Supports
Click on the product catalog icon to download this product catalog