Hevi-Rail 061 - Wheel, Wheel and Flange plate, Adj Wheel, Wheel and Flange plate, Adj Wheel and Flange plate, U Rail

HVB-061 Hevi-Rail Fixed/Adjustable Bearing, U-Channel Rail, Flange Plate, Radial Load 23.8 kN


Hevi-Rail® is PBC Linear’s solution for extreme high load capacities and industrial strength handling applications. Hevi-Rail is a heavy-duty linear bearing system that is cost effective for medium to low precision applications. The system is easy to mount, align and use! High radial and axial load capacities ensure a long and productive life under continuous use. This makes the Hevi-Rail guide system a perfect solution for custom lift units, lift trucks, and heavy load applications in the aerospace, paper, steel and coil industries. Hevi-Rail 061 assembly options include Wheel, Wheel and Flange Plate, Adjustable Wheel, Adjustable Wheel and Flange Plate, and U-Channel Rails. NOTE: Rails and Bearings must be ordered as individual items below.

  • Standard rail lengths up to 6m (19ft)
  • MAX System Static Load: Radial = 23.80 kN, Axial = 7.44 kN*
  • Excels in temperatures from -30°C to 120°C (-22°F to 248°F)
  • Fixed or Adjustable Side Axial bearings are provided
  • Bearings can be provided individually or with a pre-welded flange plate
  • Profile rails are High Quality 18MnNb6 carbon steel
  • Easy interchangeable components
  • Perfect for high radial and axial loads

* MAX system static loads are achieviable when used with shown rails.
Click on the product catalog icon to download this product catalog Click on the icon to configure additional product variations

Products Brands

Hevi-Rail LogoIntegral V LogoRedi Rail LogoSimplicity LogoUni-Guide LogoApplied Cobotics product brand logo