RS Lead Screw Round Nut

RS Round Nut - Standard


Standard round nut with PTFE coated stainless steel CNC roll threaded screw, available in a variety of sizes and leads. With years of testing and process improvements, PBC Linear is proud to offer the most accurate standard lead accuracy on the market.

  • CNC Roll Threading: Allow for standard accuracies of .003”/ft. (2-3 times better than the competition). Precision lead accuracy of .001”/ft is available upon request
  • Smooth is better: Proprietary process has resulted in less pitting and flanking, which results in longer life. Internal and customer testing have the screw/nut combination lasting at 6,000 miles in continuous duty (application dependent)
  • 300 Series Stainless Steel
  • Optional PTFE coating lowers friction and increases efficiency
  • Machined journals available to suit application requirements
Click on the product catalog icon to download this product catalog Click on the icon to configure additional product variations