Item added to cart successfully
Considered by many to be the default choice for linear motion applications, the round shaft reticulating linear ball bearing pillow block is a tried and tested option suitable for most linear motion applications. This is the open, single length, ISO Metric version. The open design allows for fully supported shafts and support rail to be used for greater rigidity. These pillow block bearings are commonly used in Europe. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.
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
Catalogs
RST Catalog - Linear Bearings and Shafting
Interchange Charts
Interchange Chart for Pillow Blocks
Product Compatability Chart for Shafting and Bearings
White Papers
Demystifying the 2-1 Ratio and Stick-Slip Phenomenon
Technical Whitepaper for Linear Motion in Washdown Applications
Press Releases
Round Shaft Technology (RST) Doctor Bearing Paper Mill
Data Sheets
Simplicity Linear Bearings Chemical Chart
Blog Articles
Bearing Solutions for Harsh Environments
Providing Quick Response with Powerful Tools
Leaders in Innovation
Flexibility in Linear Motion: Choosing the Best Bearing
Linear Bearing Pillow Block Selection Criteria
Fine Particulate
Heavy Particulate
Washdown
Cleanroom
Load and Life
Speed Capability
Precision
Please check your email for further instructions.