CFPJRC (Metric) Round Compensated Flange Mount Center Linear Plain Bearing

CFPJRC (JIS) Round Center Compensated Flange Double Bearing


Round (CFPJRC) Center Flange Mount Double JIS Metric Plane Bearings have a compensated running clearance and are the Jdouble length versions of this type of bearing, and are most commonly found in Japan and the rest of Asia. This flange bearing has a sturdy aluminum body with a Frelon® liner bonded directly to the ID. The flange is located at one end of the bearing. Additional features and benefits include:

  • Available in sizes 6 mm ID to 60 mm ID
  • Static Load Capacities up to 188,000 N (42,200 lb)
  • Standard Shell Material is Anodized Aluminum. 
  • Square Flanges also available.
  • FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional
  • Self Lubricating for oil free operation
  • Wide temperature range:  -240° C/ 204° C (-400° F/ 400° F)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details
Click on the product catalog icon to download this product catalog Click on the icon to configure additional product variations

Products Brands

Hevi-Rail LogoIntegral V LogoRedi Rail LogoSimplicity LogoUni-Guide LogoApplied Cobotics product brand logo