Item added to cart successfully
Square (DFPM) Flange Mount Double Metric Plane Bearings are compensated for running clearance and are the ISO Metric double length version of this type of bearing, and is most commonly found in Europe. This flange bearing has a sturdy aluminum body with a Frelon® liner bonded directly to the ID. The flange is located at one end of the bearing. Additional features and benefits include:
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
Catalogs
RST Catalog - Linear Bearings and Shafting
Application Stories
Plain Bearings in Cooling Equipment
Stoneworking and Linear Systems
Bearings Absorb Recoil for Vaccines
White Papers
The Science of Self-Lubrication in Linear Motion
Technical Whitepaper for Linear Motion in Washdown Applications
Press Releases
Round Shaft Technology (RST) Doctor Bearing Paper Mill
Simplicity Linear Bearings (RST) Automotive Welding
Simplicity Linear Bearings (RST) Carpet Manufacturing
Simplicity Linear Bearings (RST) Deburring System
Simplicity Linear Bearings (RST) Earthquake Simulator
Simplicity Linear Bearings (RST) Little Red Bearing
Simplicity Linear Bearings (RST) Packaging Industry
Simplicity Linear Bearings (RST) Stonework Manufacturing
Simplicity Linear Bearings (RST) Washdown Environments
Simplicity Linear Bearings (RST) Woodworking Industry
Data Sheets
Simplicity Linear Bearings Chemical Chart
Blog Articles
Bearing Solutions for Harsh Environments
Providing Quick Response with Powerful Tools
Design Tips for Washdown Environments
Simplicity Linear Bearings More Economical
The Science of Self-Lubricating Plain Bearings
Approved Bearing Inspection Methods
Whitepaper: Linear Motion in Washdown
Simplicity Sleeve and Flange Bearing Installation
Simplicity - Designed to Last
Leaders in Innovation
The Benefits of Custom Bearings
How to Optimize for Washdown Applications
White Paper: Demystifying the 2:1 Ratio
White Paper: Linear Motion for Fitness Equipment
Quick Ship Program: Easy Access to Popular Products
Advanced Manufacturing: 24-7 CNC Machining
Flexibility in Linear Motion: Choosing the Best Bearing
Fine Particulate
Heavy Particulate
Weld Slag
Washdown
Cleanroom
Load and Life
Speed Capability
Precision
Installation & Maintenance
Please check your email for further instructions.