Item added to cart successfully
PBC Linear combines a standard Simplicity® Linear Plain Bearing with a Self Aligning housing to create a Pillow Block. This is the ISO Metric, closed, single length version of the bearing. The closed bearing design allows for a lower cost installation by using end supported shafts. It is most commonly found in Europe. Additional features and benefits include:
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
Catalogs
RST Catalog - Linear Bearings and Shafting
Interchange Charts
IGUS-to-Simplicity-Linear-Bearings
Thomson to Simplicity Linear Bearings
Application Stories
Automation in the Automotive Industry
Welding and Automotive Manufacturing
Plain Bearings in Earthquake Simulators
Linear Motion Keeps Beer Line Flowing
De-Burring System a Success
Stoneworking and Linear Systems
Pillow Blocks Lifts a Bed of Nails
Eliminating Stalls on Injection Machines
White Papers
Demystifying the 2-1 Ratio and Stick-Slip Phenomenon
The Science of Self-Lubrication in Linear Motion
Technical Whitepaper for Linear Motion in Washdown Applications
Press Releases
Round Shaft Technology (RST) Doctor Bearing Paper Mill
Simplicity Linear Bearings (RST) Automotive Welding
Simplicity Linear Bearings (RST) Carpet Manufacturing
Simplicity Linear Bearings (RST) Deburring System
Simplicity Linear Bearings (RST) Earthquake Simulator
Simplicity Linear Bearings (RST) Little Red Bearing
Simplicity Linear Bearings (RST) Packaging Industry
Simplicity Linear Bearings (RST) Stonework Manufacturing
Simplicity Linear Bearings (RST) Washdown Environments
Simplicity Linear Bearings (RST) Woodworking Industry
Simplicity Pillow Blocks (RST) 300 Series Stainless Steel
Simplicity Pillow Blocks (RST) Brewery
Simplicity Pillow Blocks (RST) Livestock Industry
Data Sheets
Simplicity Linear Bearings Chemical Chart
Blog Articles
Bearing Solutions for Harsh Environments
Linear Shafting and Rails Light Weight Alternatives
Providing Quick Response with Powerful Tools
Design Tips for Washdown Environments
Simplicity Linear Bearings More Economical
The Science of Self-Lubricating Plain Bearings
Approved Bearing Inspection Methods
Non-Standard Housings and Self-Alignment
Simplicity - Designed to Last
Leaders in Innovation
The Benefits of Custom Bearings
How to Optimize for Washdown Applications
White Paper: Demystifying the 2:1 Ratio
White Paper: Linear Motion for Fitness Equipment
Quick Ship Program: Easy Access to Popular Products
Advanced Manufacturing: 24-7 CNC Machining
Fine Particulate
Heavy Particulate
Weld Slag
Washdown
Cleanroom
Load and Life
Speed Capability
Precision
Installation & Maintenance
Please check your email for further instructions.