Main view of PMN Metric Open Plain Linear Bearing Pillow Block

PMN (Metric) Open Plain Linear Bearing Pillow Block


PBC Linear combines a standard Simplicity® Linear Plain Bearing with a Self Aligning housing to create a Pillow Block. This is the ISO Metric, open, single length version of the bearing. The open design allows for fully supported shafts and support rail to be used for greater rigidity. It is most commonly found in Europe. Additional features and benefits include: 

  • ID sizes range from 12 mm to 50 mm
  • Static Load Capacities up to 103,000 N (23,100 lb)
  • Self Lubricating for oil free operation
  • Standard Shell Material is Aluminum.  Stainless Steel bearing shells and housings available
  • FrelonGOLD® bearing liner standard. Frelon® J & Frelon® W optional
  • Urethane seals available
  • External lubrication feature is an added option
  • Wide Temperature Range: -240C/ 204C (-400F/ 400F)
  • Vibration Damping
  • Machine to tighter tolerances than industry standards (better accuracy)
  • Size Interchangeable with industry standards
  • Custom modifications available – contact an Application Engineer for details
Click on the product catalog icon to download this product catalog Click on the icon to configure additional product variations