Main view of DFPC Square Mount Round Flange Double Linear Compensated Plain Bearing

DFPC (Inch) Simplicity Square Double Flange Mount


Square Flange Mount Double Inch Compensated Plain Bearings (DFPC) are the Imperial (inch) double length version of this type of bearing, and are most commonly found in North America. This flange mount features a sturdy aluminum housing containing two Simplicity Frelon® Lined Linear Plain Bearings. The flange is located at one end of the bearing. Additional features and benefits include:

  • Available in sizes 1/2” ID to 1” ID
  • Static Load Capacities up to 7600 lb  (33,800 N)
  • Standard Shell Material is Anodized Aluminum. 
  • Square Flanges only are available.
  • Self-Aligning is standard
  • FrelonGOLD® bearing liner standard. Frelon® J & Frelon® W optional
  • Self Lubricating for oil free operation
  • Seal options in nitrile rubber, urethane, and viton
  • Wide temperature range:  -400°F/ 400°F (-240°C/ 204°C)
  • Vibration Dampening
  • Custom modifications available – contact an Application Engineer for details
Click on the product catalog icon to download this product catalog Click on the icon to configure additional product variations

Products Brands

Hevi-Rail LogoIntegral V LogoRedi Rail LogoSimplicity LogoUni-Guide LogoApplied Cobotics product brand logo