FLAC (Inch) Self Aligning Compensated Linear Plain Bearing

FLAC (Inch) Closed Self-Aligning Compensated Linear Plain Bearing


Red anodized aluminum shell identifies the inch series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. Closed type of linear plain bearing is ideal for handling loads in all directions, and offers a number of mounting options. Compensated (FLAC) performs like a standard ball bearing.

  • Additional clearance is built into the I.D., and all other dimensions are the same as the precision bearings
  • Ideally suited for parallel shaft applications


Self-aligning O.D. Specifications

  • Has a crown on the O.D. allowing the bearing to re-align itself in binding situations
  • Specifically designed to easily retrofit straight bore housings
  • The bearing will allow 1/2° of misalignment capability from centerline (1° overall)
  • O-rings are used on either side of the crown to cushion and eliminate clatter in operation
Click on the product catalog icon to download this product catalog Click on the icon to configure additional product variations

Products Brands

Hevi-Rail LogoIntegral V LogoRedi Rail LogoSimplicity LogoUni-Guide LogoApplied Cobotics product brand logo