Pillow Blocks Lifts a Bed of Nails

Details

Components:

Plain Bearing Pillow Blocks

Retrofit or OEM:

OEM

Problem:

A bed-of-nails lift table required a linear bearing system to provide smooth vertical movement under potential high load capacities with no periodic maintenance.

Solution:

Simplicity plain bearings travel using a proprietary Frelon liner which transfers the load and glides over dust and other particulate without damaging the shaft. Since they are composed of no rolling elements, they will NOT catastrophically fail; allowing for reliable and safe linear guidance.

To demonstrate the full effect of the exhibit, the lift table needed to be raised/lowered by 3", handle loads up to 1000 lbs (for safety) and move at a moderate speed of 5 ft/minute. Potential contamination was also a factor CW Shaw considered. Any trace of dust or particulate posed a risk of system failure; raising safety concerns. Therefore, CW Shaw sought a linear motion system that would not fail under contamination (dust and carpet fibers). Since most museums operate on fixed budgets, CW Shaw also held maintenance-free operation as a crucial design pre-requisite; which is why he turned to Simplicity linear plane bearings and pillow block assemblies.

The PBC Linear solution

Simplicity products are a proven solution when requiring maintenance-free, worry-free linear motion. Designed and refined for over 25 years, Simplicity technology has been successfully applied in some fo the most extreme environments: temperature extremes, high contamination and shock vibration. The bearings travel using a proprietary Frelon liner which transfers the load and glides over dust and other particulate without damaging the shaft. Also, since they are composed of no rolling elements, Simplicity pillow block housings will NOT catastrophically fail; allowing for reliable and safe linear guidance of the support rails.

Two Simplicity pillow block assemblies were installed at each end of the lift table to support load and guide the lift rails. CW Shaw noted no problems in performance and, over time, has implemented the design for several nail bed exhibits throughout the country—some of which have been running without fail for 5-10 years.