Gliding Surface Linear Guides

Gliding Surface Linear Guides

Two-piece assemblies equipped with FrelonGOLD® liner creates low-friction, maintenance-free, linear motion that is smooth and quiet. Eliminates metal-to-metal contact and catastrophic failure. Dual parallel shafts are machined into one rail providing built-in alignment. 

  • Material: Ceramic coated aluminum rail, anodized carriage with FrelonGOLD liner 
  • Maximum Speed: 300 SFM 
  • Temperature Rating: -400°F/+400°F (-240°C/+204.4 °C) 

Gliding Surface Technology products are great for washdowns, caustic environments, clean rooms, medical precision devices, packaging equipment and more. 

Browse Categories

Gliding Surface Linear Guides

69 products
Close filters
69 products

Extending the reach of the UGA series, the UGA040-1000-0C1G00-1 provides longer linear motion capabilities with a 1000 mm rail and a compact 100 mm carriage. This slide is perfect for seamless operation in larger setups where space is still at a premium.

Features & Benefits:

  • 1000 mm rail length..
  • 015 mm base width
  • Standard cut-to-length rail and carriage assembly
  • Precision Series: 0.025-0.051 mm running clearance
  • 80 mm base width
  • Running clearance ≤ 0.5 mm
  • Standard cut-to-length rail and carriage assembly
  • 40 mm base width
  • Running clearance ≤ 0.5 mm
  • Standard cut-to-length rail and carriage assembly
  • 007 mm base width
  • Standard cut-to-length rail and carriage assembly
  • Precision Series: 0.025-0.051 mm running clearance

The UGT040-1500-0C1G00-1 extends the utility of the Uni-Guide system further with a 1500 mm rail, providing even greater linear span in settings where space and environmental conditions challenge conventional solutions.

Features & Benefits:

  • 1500 mm length offers expanded linear motion capabilities within a tall profile frame.
  • 40 mm rail..

Expanding the reach of linear motion capabilities, the UGT040-1000-0C1G00-1 Uni-Guide offers extended travel with its 1000 mm rail, catering to applications demanding higher rigidity and alignment accuracy in challenging environments.

Features & Benefits:

  • 1000 mm rail length accommodates more extensive linear motion needs while maintaining compactness.
  • 40 mm tall..

The UGT040-0400-0C1G00-1 represents the innovative adaptation of PBC Linear's Simplicity technology into the Tall Profile Uni-Guide series, providing a robust solution for oil-free, smooth, and quiet linear motion. With a rail length of 400 mm and a carriage length of 100 mm, this model is particularly well-suited for applications requiring..

As the longest variant in the series, the UGT040-2000-0C1G00-1 delivers unparalleled linear span with a 2000 mm rail, ensuring maximum rigidity and precision for applications that stretch beyond standard lengths, without compromising the integrity and smooth operation.

Features & Benefits:

  • Provides maximum reach with a 2000 mm rail length,..

As the longest rail option in this segment, the UGA040-2000-0C1G00-1 maximizes the linear motion potential within the UGA series, providing a 2000 mm length for expansive movements in environments where space and cleanliness are critical.

Features & Benefits:

  • Offers the maximum travel length of 2000 mm for extensive linear..

The UGA040-0400-0C1G00-1 is part of the innovative Low Profile Uni-Guide (UGA) series, designed for applications demanding oil-free, smooth, and quiet linear motion in tight spaces. This model, with a 400 mm rail length and a 100 mm carriage, is optimized for contaminated environments and clean rooms, maintaining high performance under..

The UGA040-1500-0C1G00-1 slide offers an extended 1500 mm rail length while maintaining the series’ signature compact carriage size, making it an ideal choice for applications requiring long-range motion in clean or contaminated settings.

Features & Benefits:

  • Extended 1500 mm rail length provides significant travel distance in space-limited applications.
  • Maintenance-free..

The MR20-0300-1 Miniature Linear Guide embodies the principles of Simplicity technology in a streamlined, effective design suitable for a variety of demanding applications. This model, with a 20 mm base width and a 300 mm rail length, is ideal for environments like semiconductor wafer handling and packaging equipment, where reliable,..

The MR15-0300-1 Miniature Linear Guide leverages the innovative Simplicity technology for fast installation and exceptional performance in linear motion applications. This guide, featuring a 15 mm base width and a 300 mm length, is perfectly suited for tasks requiring precision and reliability in a compact form.

Features & Benefits:

    ..

D125-048.000-1

$1,263.38

D125-036.000-1

$1,038.09

The D125-0240-000-1 Linear Slide offers an extended 24-inch rail within the robust 125 mm profile, perfectly suited for applications requiring more extensive travel without sacrificing precision or space efficiency.

Features & Benefits:

  • 24-inch rail length provides extended range for broader linear movements.
  • Maintains high load capacity up to 1000..

The D125-0120-000-1 expands the Uni-Guide family with a 125 mm width and 12-inch rail length, specifically designed to handle demanding applications where space and high load capacity are key factors. This linear slide provides robust support and precision in tight spaces, utilizing PBC Linear's Simplicity technology for smooth, quiet operation.

..
69 products

Gliding Surface Linear Guides

69 products