Linear Plain Bearing Flange Mounts
The Plain Bearing Flange Mount features a Frelon® Lined Simplicity Linear Plain bearing retained in a sturdy aluminum housing with a square flange.
- Inch sizing options
- Available as single or double bearings
- Standard housing material is Anodized Aluminum
- Self-aligning housing, to help compensate for any misalignment in the application
- FrelonGOLD® bearing liner standard- Frelon® J & Frelon® W optional
- Self-lubricating for oil and maintenance free operation
- Seal options in nitrile rubber, urethane, and viton
- Static Load Capacities up to 10830 lb (48,174 N)
- ID sizes: 9.5 mm (0.375 in) to 31.75 mm (1.25 in)
Linear Plain Bearing Flange Mounts
17 products
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
SFP20D
$195.03
SFP20D
$195.03
- Precision running clearance on the inner diameter, 0.0005" per side
- Self-aligning housing
SINGLE FLANGE MOUNT 06
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
- Precision running clearance on the inner diameter, 0.0005” per side
- Self-aligning housing
Linear Plain Bearing Flange Mounts
17 products
Recently Viewed Products
Exclusive section that stores the history of product views