Browse Categories

All Products

2610 products
Close filters
2610 products
  • Closed linear bearing with 0.500 in inner diameter
  • Precision running clearance, 0.0005" per side
  • Straight outer diameter
  • Standard liner material with Aluminum outer shell

Sleeve Bearing, PS0406-04

CR30MCA

$91.56

CR30MCA

$91.56
  • Steel Carriage
  • Carriage Only
  • Compatible with rail part number CR20, CR30, CR45

HVB-053/HVPS

$165.44
  • Wheel Only
  • Compatible with rail part number HVR, HVRI
  • 52.5 mm outer diameter
  • With flange plate
  • Fixed
  • Closed linear bearing with 0.750 in inner diameter
  • Precision running clearance, 0.0005" per side
  • Straight outer diameter
  • Standard liner material with Aluminum outer shell

CR30R-1000

$39.23
  • Steel rail
  • Cut-to-length rail only
  • Compatible with carriage part number CR20, CR30, CR45
  • 30 mm rail width
  • Closed linear bearing with 0.375 in inner diameter
  • Precision running clearance, 0.0005" per side
  • Straight outer diameter
  • Standard liner material with Aluminum outer shell

PAC3016

$21.14

PAC3016

$21.14

VWS4

$52.14

VWS4

$52.14
  • 52100 bearing steel
  • Wheel Only
  • Compatible with rail part number VR, VRD

Flange Sleeve Bearing, PSF0812-06

Sleeve Bearing, PS0406-03

  • Crowned, self-aligning housing inner diameter
  • Precision running clearance, 0.0005” per side
  • Closed linear bearing with 8 mm inner diameter
  • Precision running clearance, 0.0005" per side
  • Straight outer diameter
  • Standard liner material with Aluminum outer shell
  • Closed linear bearing with 1.500 in inner diameter
  • Compensated running clearance, 0.0015" per side
  • Straight outer diameter
  • Standard liner material with Aluminum outer shell
  • Closed linear bearing with 1.000 in inner diameter
  • Precision running clearance, 0.0005" per side
  • Straight outer diameter
  • Standard liner material with Aluminum outer shell

HVB-055/HVP1

$176.11
  • Wheel and weld plate only
  • Compatible with rail part number HVR, HVRI
  • 70.1 mm outer diameter
  • Fixed

HVB-054/HVP0

$169.00
  • Wheel Only
  • Compatible with rail part number HVR, HVRI
  • 62 mm outer diameter
  • Fixed
  • Ceramic Coated Aluminum shaft material
  • Consult factory for custom lengths

RRS14

$91.16

RRS14

$91.16
  • Steel Material
  • Carriage only
  • Compatible with rail part number RR14, RR18

HVB-054

$108.49

HVB-054

$108.49
  • Wheel Only
  • Compatible with rail part number HVR, HVRI
  • Adjustable
  • Closed linear bearing with 0.750 in inner diameter
  • Compensated running clearance, 0.0015" per side
  • Straight outer diameter
  • Standard liner material with Aluminum outer shell
  • Closed linear bearing with 0.250 in inner diameter
  • Compensated running clearance, 0.0015" per side
  • Straight outer diameter
  • Standard liner material with Aluminum outer shell
  • Closed linear bearing with 0.375 in inner diameter
  • Precision running clearance, 0.0005" per side
  • Crowned, self-aligning out diameter
  • Standard liner material with Aluminum outer shell

The RRL34C-A3-019A-C0 is a stainless steel carriage variant designed for the Redi-Rail Low Profile Linear Guide system. This model offers enhanced corrosion resistance, making it perfect for use in harsh or cleanroom environments. Like its steel counterpart, it provides smooth and accurate linear motion when paired with the RRL34R rail.

..
2610 products

All Products

2610 products