Screws

Screws

The constant force technology utilized in our anti-backlash lead screw nuts results in a greater consistency in performance and life, with great resistance to backlash. Miniature ball screw assemblies have a range of leads with small screw diameters for high precision linear motion. 

  • Offered with a variety of diameters, leads and nuts 
  • Precision-Rolled screws tested for straightness and accuracy 
  • Driven screws with PowerPlus motor technology for 25% - 40% more torque 
  • Lead screw and ball screws are ideal for laboratory machines, medical devices, mechatronic applications and more. 

Browse Categories

Screws

149 products
Close filters
149 products

Introducing the BSR0601ASRU-0250-CSN-080-NNN-N, an extension of our compact and powerful miniature metric ball screw motor lineup. Ideal for longer-range, precision-driven tasks, this model stands out with its extended length and adherence to high-quality standards, including a cylindrical-style nut and NEMA 08 motor compatibility.

Features:
  • Extended length metric ball screw..

Experience compact and efficient linear motion with the BSR0601ASRU-0150-CSN-080-NNN-N, part of our miniature metric ball screw motor series. Perfect for small-scale, high-precision applications, this model combines sleek design with robust functionality, featuring a cylindrical-style nut and compatibility with NEMA 08 motors.

Features:
  • Miniature metric ball screw motor.
  • Diameter: 6..

Enhance your precision machinery with our BSR0601ASRU-0150-CSN-111-NNN-N, a distinguished member of our miniature metric ball screw motor series designed for compact high-performance linear motion applications. This assembly integrates seamlessly with a NEMA 11 motor, featuring a cylindrical-style nut for a more streamlined design. Suited for spaces where efficiency and compact..

Introducing the BSR0601ASRU-0250-CSN-111-NNN-N from our innovative miniature metric ball screw series, this unit is specifically engineered to deliver top-tier linear motion solutions in compact spaces. Compatible with the NEMA 11 motor and equipped with a cylindrical-style nut, this assembly excels in applications requiring precise, compact, and efficient linear motion. It's..

Part of our specialized miniature metric ball screw motor series, this assembly is optimized for applications requiring precise and compact linear motion solutions, compatible with NEMA 14 motors and featuring a unique lead for specialized requirements.

Features:
  • A specialized component of the miniature metric ball screw set.
  • Diameter: 8..

Elevate your compact applications with the BSR0801ASRU-0250-CSN-140-NNN-N, a precise and efficient component of our miniature ball screw series, designed for seamless integration with NEMA 14 motors for superior linear motion.

Features:
  • Belongs to the miniature metric ball screw series.
  • Diameter: 8 mm; Lead: 1 mm; Length: 250 mm.
  • Compatible..

Designed for compact yet demanding applications, this model from our miniature ball screw series ensures high precision and efficiency, compatible with NEMA 14 motors, and perfect for extended linear motion needs.

Features:
  • Integrated into the miniature metric ball screw lineup.
  • Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
  • ..

A component of our miniature metric ball screw motor series, this model brings enhanced precision to compact spaces, featuring compatibility with NEMA 14 motors and a design focused on high-performance linear motion.

Features:
  • Part of the miniature metric ball screw collection.
  • Diameter: 8 mm; Lead: 1 mm; Length: 150..

This assembly from our miniature metric ball screw series offers precise linear motion in a compact form, suitable for NEMA 14 motors, with a unique lead designed for specialized linear movement applications.

Features:
  • Integral part of the miniature metric ball screw lineup.
  • Diameter: 8 mm; Lead: 2.5 mm; Length:..

This is a high-precision component of our miniature metric ball screw motor series, optimized for compact applications requiring precise linear motion. It pairs excellently with NEMA 14 motors, designed for streamlined integration in tight spaces.

Features:
  • Part of the miniature metric ball screw series.
  • Diameter: 6 mm; Lead: 1..

Enhance compact applications with our BSR0802ASRU-0250-CSN-140-NNN-N, designed for high precision in tight spaces, compatible with NEMA 14 motors. This part of our miniature ball screw series brings efficiency and precision to demanding tasks.

Features:
  • Part of the compact metric ball screw series.
  • Diameter: 8 mm; Lead: 2 mm; Length:..

This assembly extends our miniature ball screw series, providing a compact solution for high-precision linear motion, compatible with NEMA 14 motors, and designed for space-sensitive applications with its unique dimensions and lead.

Features:
  • Component of the miniature metric ball screw collection.
  • Diameter: 8 mm; Lead: 2 mm; Length: 150..

This component of our miniature metric ball screw series is designed for larger diameter applications that require precise linear motion in compact spaces, suitable for NEMA 14 motors, offering enhanced capacity and precision.

Features:
  • A larger variant in the miniature metric ball screw series.
  • Diameter: 10 mm; Lead: 2..

Optimized for compact applications requiring extended linear motion, this assembly is part of our specialized series that provides precise and efficient performance, perfectly complementing NEMA 17 motors in a streamlined package.

Features:
  • Miniature metric ball screw assembly.
  • Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
  • Suitable for NEMA..

Part of our expansive miniature ball screw series, this assembly is meant for extended-length applications requiring precision linear motion in a compact design, fitting NEMA 14 motors and providing unparalleled performance.

Features:
  • Extended length option in the miniature metric ball screw series.
  • Diameter: 10 mm; Lead: 2 mm; Length:..

Elevate your compact designs with our high-performance linear motion actuator, ideal for applications requiring precision in limited spaces. This model integrates seamlessly with NEMA 17 motors, featuring a durable and efficient design for streamlined operation.

Features:
  • Miniature metric ball screw assembly.
  • Diameter: 6 mm; Lead: 1 mm; Length: 150..

This component is a testament to our commitment to innovation and precision in the miniature ball screw industry. Designed for space-sensitive applications, it provides unparalleled accuracy and efficiency when combined with a single stack NEMA 17 motor.

Features:
  • Part of the miniature metric ball screw series.
  • Diameter: 8 mm;..

Designed for longer-range precision tasks, this assembly showcases our engineering prowess in creating compact, high-performance linear actuators that complement single stack NEMA 17 motors, ensuring optimal performance in tight spaces.

Features:
  • Integrated into the miniature metric ball screw lineup.
  • Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
  • Suitable..

Part of our precision-engineered series, this miniature ball screw assembly is tailored for applications demanding high accuracy in compact spaces, making it an ideal match for single stack NEMA 17 motors, with its unique lead and cylindrical nut design.

Features:
  • Miniature metric ball screw assembly.
  • Diameter: 8 mm; Lead:..

This model is a standout in our lineup, combining the precision required for delicate applications with the compact design essential for space-restricted environments, compatible with single stack NEMA 17 motors for seamless integration and high performance.

Features:
  • Miniature metric ball screw series component.
  • Diameter: 8 mm; Lead: 2.5 mm;..

Tailored for those requiring robust performance in confined areas, this version is designed to match the power of double stack NEMA 17 motors, ensuring seamless operation in precision applications.

Features:
  • Miniature metric ball screw assembly variant.
  • Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
  • Compatible with double stack..

Optimized for extended linear motion in tight spaces, this assembly is a crucial part of our miniature metric ball screw series, designed for those who require precision without compromise, compatible with single stack NEMA 17 motors.

Features:
  • Component of the miniature metric ball screw collection.
  • Diameter: 8 mm; Lead:..

A highlight of our miniature ball screw series, this assembly marries the compactness required for small spaces with the high performance of single stack NEMA 17 motors, ideal for tasks requiring both precision and strength.

Features:
  • Part of the compact metric ball screw series.
  • Diameter: 10 mm; Lead: 2..

Ideal for high-precision, compact applications, this model enhances our miniature ball screw series with its compatibility with single stack NEMA 17 motors, offering superior linear motion solutions in a streamlined design.

Features:
  • Integral part of the miniature metric ball screw family.
  • Diameter: 8 mm; Lead: 2 mm; Length: 150..
149 products

Screws

149 products