Uni-Guide Linear Slide Overview

Uni-Guide Linear Slide Overview

Uni-Guide™ is a tested and proven linear slide assembly from PBC Linear designed for smooth, reliable motion in applications where compact design, low maintenance, and easy installation matter. The system uses a simple two-piece rail-and-carriage design with dual parallel shaft surfaces machined into one aluminum rail, helping eliminate the alignment challenges that often come with multi-component linear guide systems.

Instead of rolling elements, Uni-Guide uses Simplicity® plain bearing technology with a self-lubricating Frelon® liner bonded into the carriage. This gliding surface design provides quiet, maintenance-free linear motion with no metal-to-metal contact, while helping dampen vibration, absorb shock loads, and tolerate contamination better than many traditional ball-bearing guide systems.

The video highlights how Uni-Guide supports industries such as medical and laboratory equipment, automation, packaging, assembly lines, and other motion control applications. Its integrated rail geometry, smooth sliding carriage, and lubrication-free operation make it a practical choice for engineers looking to reduce part count, simplify assembly, and improve long-term reliability in demanding linear motion systems.


Here is a quick review of the video:

The Uni-Guide Family

Uni-Guide is available in several different designs to meet your application needs:

  • Sizes: 40 mm, 75 mm, 100 mm, 125 mm
  • Type: Standard Uni-Guide, Low Profile Uni-Guide, Driven Systems

What sets Uni-Guide apart?

  • Two-piece assembly with simple integration and reduced part count.
  • Self-lubricating Frelon liner that thrives in tough environments and includes a maintenance-free and oil-free operation.
  • Dual shafts machined into rail that significantly eliminate alignment time.

Read more about how Uni-Guide can save you money and reduce install time.

Features and Benefits:

  • Frelon liners that provide long life and smooth, quiet linear motion.
  • Compact design with 24 mm height profile that fits into tight spaces.
  • Precision and compensated carriages available.
  • Hard anodized aluminum rail.
  • Uni-Guide assembly required only 2 components verses 14 for conventional competitive design.
  • Wide rail angles to avoid pooling, chemical build-up, and bacteria growth making them optimal for washdown performance.
›
Cite This Page

Source: PBC Linear - “Uni-Guide Linear Slide Overview”
https://pbclinear.com/blogs/blog/uni-guide-linear-slide-overview
Last updated: May 2026