To begin, each of these three MTB versions share common characteristics, including a high performance urethane belt drive contained within a fully enclosed outer body. This enclosure allows these actuators to work effectively and efficiently in applications where resistance to environmental particulates is vital to optimal performance and long life. In addition, all three actuators are equipped with stainless steel band-strip seals on the top of the unit, with magnetic strips to keep the seal tight, further keeping contaminates out of the unit.
For a quick reference and comparison on each MTB actuator, we have created an outlined below regarding their dimensions, thrust capacity, stroke length, and belt size. For all three actuators, peak speed capabilities are consistent at 3 meters/second (118.11 inches/second).