200 Series Workbench Classic 3D Printer

200 Series Workbench Classic 3D Printer from 3D Platform


Print larger parts at faster rates with the 200 Series Workbench Classic large scale 3D printer. Overall, this classic printer features auto-mesh bed leveling, SurePrint Step-Servo hybrid motors, and duel electronics with remote operating and monitoring capabilities.

FEATURES

  • Print Volume: 1000 mm x 1000 mm x 500 mm (0.5 m³, 1×)
  • Extruder Standard Type: Volcano
  • Standard Max Throughput: 1×
  • Extruder Option Type: HFE
  • Option Max Throughput: Up to 16×
  • Controller: 32-bit, 120MHz ARM Cortex M4 Processor
  • Display: 7” TFT, with Wifi
  • Remote Monitor & Operation: Standard

 

Click on the product catalog icon to download this product catalog

Products Brands

Hevi-Rail LogoIntegral V LogoRedi Rail LogoSimplicity LogoUni-Guide LogoApplied Cobotics product brand logo