Heavy Duty Linear Guide Rails and Rollers - Hevi-Rail®
Heavy Duty Linear Guide Rails and Rollers - Hevi-Rail®
Heavy Duty Linear Rails and Rollers comprise the Hevi-Rail Linear Guide, a rugged linear track system designed for extreme loads in demanding industrial environments. Robust cam rollers are paired with high-strength steel rails in U-channel or I-channel profiles, crafted from durable S450J2 carbon steel for unbeatable stability and longevity. Available in 11 sizes with continuous lengths up to 6 meters (236 inches), these systems support axial loads to 18.5 kN, radial loads up to 59.2 kN and shine in applications like aerospace lifts, steel processing, and heavy manufacturing. Clamp flanges make setup a breeze—no welding or straightening needed—while self-aligning features absorb shocks and vibrations. Customize with sand-blasted finishes for corrosion resistance and sealed, lube-for-life rollers to cut maintenance.
Fixed heavy duty linear roller bearing with a 52.5mm OD and an HVPS-1 welded horizontal flange plate, which is easy to mount. This is part of the Hevi-Rail linear guide system, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-S U-Type, these linear bearings..
Fixed Heavy Duty Roller Bearing with a 62mm OD and an HVP0-1 welded horizontal flange plate, which is easy to mount. This is part of the Hevi-Rail linear guide system, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-0 U-Type and HVRI-07 I-channel, these..
U-Channel Heavy Duty Linear Rail made of steel and 2500mm long, for roller bearings HVB-054 and HVBEA-454 (eccentric adjustable) of the Hevi-Rail linear guide system. The rail specifically consists of 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for even force..
Eccentric Adjustable Heavy Duty Roller Bearing with a 70.1mm OD and an HVP1-1 welded horizontal flange plate that's easy to mount. This is part of the Hevi-Rail linear guide system, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-1 U-Type or HVRI-07 I-Type, these..
U-Channel Heavy Duty Linear Rail made of steel and 2500mm long, for roller bearings HVB-053 and HVBEA-453 (eccentric adjustable) of the Hevi-Rail linear guide system. The rail specifically consists of 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for durability and..
Fixed Heavy Duty Linear Roller Bearing with a 62mm diameter, part of the Hevi-Rail Linear Guide system, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-0 U-Type. The roller bearing is crafted from durable case-hardened S450J2 MOD. carbon steel, offering long-lasting heavy-duty performance, while..
Fixed heavy-duty roller bearing with 70.1mm outer diameter from the Hevi-Rail linear guide system, built to withstand extreme axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-1 U-Type and HVRI-07 I-Type, these linear roller bearings are crafted from durable case hardened S450J2 MOD carbon steel, offering long-lasting heavy-duty..
Fixed Heavy Duty Roller Bearing with a 77.7mm OD and an HVP2-1 welded horizontal flange plate. This is part of the Hevi-Rail linear guide system, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-2 U-Type, these linear bearings are crafted from durable case hardened..
Fixed Heavy Duty Roller Bearing with a 70.1mm OD and an HVP1-1 welded horizontal flange plate, which is easy to mount. This is part of the Hevi-Rail linear guide system, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-1 U-Type or HVRI-07 I-Type, these..
U-Channel Heavy Duty Linear Rail made of steel and 2000mm long, for roller bearings HVB-054 and HVBEA-454 (eccentric adjustable) of the Hevi-Rail linear guide system. The rail specifically consists of 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for even force..
U-Channel Heavy Duty Linear Rail made of steel and 1000mm long, for roller bearings HVB-053 and HVBEA-453 (eccentric adjustable) of the Hevi-Rail linear guide system. The material composition of the rail is 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for..
U-Channel Heavy Duty Linear Rail made of steel and 1500mm long, for roller bearings HVB-053 and HVBEA-453 (eccentric adjustable) of the Hevi-Rail linear guide system. The material composition of the rail is 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for..
Eccentric Adjustable Heavy Duty Roller Bearing with a 62mm diameter and a welded HVP0-1 flange plate. This is part of the Hevi-Rail linear guide system, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-0 U-Type and HVRI-07 I-channel, it is crafted from durable S450J2..
U-Channel Heavy Duty Linear Rail made of steel and 2500mm long, for roller bearings HVB-055 and HVBEA-455 (eccentric adjustable) of the Hevi-Rail linear guide system. The rail specifically consists of 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for even force..
U-Channel Heavy Duty Linear Rail made of steel and 1000mm long, for roller bearings HVB-054 and HVBEA-454 (eccentric adjustable) of the Hevi-Rail linear guide system. The material composition of the rail is 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for..
U-Channel Heavy Duty Linear Rail made of steel and 2500mm long, for roller bearings HVB-058 and HVBEA-458 (eccentric adjustable) of the Hevi-Rail linear guide system. The rail specifically consists of 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for even force..
U-Channel Heavy Duty Linear Rail made of steel and 1500mm long, for roller bearings HVB-054 and HVBEA-454 (eccentric adjustable) of the Hevi-Rail linear guide system. The rail specifically consists of 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for durability and..
U-Channel Heavy Duty Linear Rail made of steel and 2000mm long, for roller bearings HVB-053 and HVBEA-453 (eccentric adjustable) of the Hevi-Rail linear guide system. The material composition of the rail is 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for..
Eccentric adjustable heavy-duty roller bearing with 101.2mm outer diameter from the Hevi-Rail linear guide system, built to withstand extreme axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVRI-10 I-Type, these linear roller bearings are crafted from durable case hardened S450J2 MOD carbon steel, offering long-lasting heavy-duty performance, while..
Fixed Linear Roller Bearing with a 101.2mm diameter from the Hevi-Rail linear guide system, built to withstand extreme axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVRI-10 I-Type, these roller bearings are crafted from case hardened S450J2 MOD carbon steel, providing durable heavy-duty performance with interchangeable parts to..
Heavy Duty Linear Guide Rails and Rollers - Hevi-Rail®
84 products
Heavy Duty Linear Rails and Rollers comprise the Hevi-Rail Linear Guide, a rugged linear track system designed for extreme loads in demanding industrial environments. Robust cam rollers are paired with high-strength steel rails in U-channel or I-channel profiles, crafted from durable S450J2 carbon steel for unbeatable stability and longevity. Available in 11 sizes with continuous lengths up to 6 meters (236 inches), these systems support axial loads to 18.5 kN, radial loads up to 59.2 kN and shine in applications like aerospace lifts, steel processing, and heavy manufacturing. Clamp flanges make setup a breeze—no welding or straightening needed—while self-aligning features absorb shocks and vibrations. Customize with sand-blasted finishes for corrosion resistance and sealed, lube-for-life rollers to cut maintenance.
We use cookies to give you the best possible experience while you browse through our website.
By pursuing the use of our website you implicitly agree to the usage of cookies on this site.
Learn more.