Lead Screw Assemblies

Turn the Screw, Hold the Nut Fixed

A lead screw is a threaded metal rod that converts rotary motion into linear travel when a motor or hand crank turns the screw. As the screw rotates, a matching nut—typically fastened to a carriage or moving component to prevent its own rotation—travels along the threads, carrying the load in a straight line on one axis with just one degree of freedom. Unlike ball screws, which use recirculating ball bearings along helical grooves within the threads to minimize friction, lead screws rely on sliding contact between the screw and nut, making them a cost-effective solution for moderate-speed, higher-friction applications.

Our U.S.-made assemblies use PTFE nuts that provide self-lubricating, maintenance-free operation while distributing load evenly across the threads to reduce wear. With lead accuracy of 0.003"/ft (76 µm/300 mm)—three times better than industry standards—and automated straightening for tight tolerances, they deliver precise, consistent motion. Available in 6–16 mm diameters and 1–25 mm leads, these 300 Series stainless steel screws handle dynamic loads up to 1.16 kN (260 lb), making them well suited for multi-axis automation and robotics. Optional Constant Force Anti-Backlash nuts apply spring pressure to maintain thread engagement, reducing backlash 2–4× for improved positioning in vibration-prone applications.

Lead Screw Assemblies FAQ

Explore Motorized Lead Screws

Buy Lead Screw Assemblies

Performance Benefits of Lead Screws and Nuts

  • CNC Roll Threading: Offers standard accuracies up to 0.003”/ft., with precision lead accuracy down to 0.001”/ft. on request, ensuring superior precision over competitors.
  • Durability: Custom coating process results in less pitting and flanking, extending the life expectancy of the screw/nut combination to 6,000 miles in continuous duty, depending on the application.
  • Material Quality: Constructed from 300 Series Stainless Steel for strength and durability, with optional PTFE coating available to further reduce friction and enhance efficiency.
  • Self-lubricating Designs: All nut styles are self-lubricating for the entirety of their lifespan, minimizing maintenance requirements.
  • Anti-Backlash Nuts: The Constant Force Anti-Backlash options deliver 2-4x less backlash over the device's lifetime, confirmed by leading lab automation customer testing.
  • Temperature Resilience: Engineered to excel in environments ranging from 10°C to 43°C (50°F to 110°F). For applications outside this temperature range, please contact an Application Engineer for design modifications.
  • Customization: Available machined journals to suit specific application requirements, alongside the availability of standard and custom ball screw designs.
  • Versatility: The collection includes various nut shapes (triangle, round, rectangle) and special features like constant force anti-backlash, catering to diverse operational needs and installation scenarios.
Lead Screw Triangle Anti-Backlash Nut
Lead Screw Threaded Anti-Backlash Nut
Lead Screw Rectangle Anti-Backlash Nut
Lead Screw Round Anti-Backlash Nut

Anti-Backlash Nuts Offer Consistent Performance

Constant Force Technology in anti-backlash nuts offers superior performance for lead screws by using a spring that applies uniform radial pressure throughout the motion profile. This results in more than twice the backlash compensation compared to traditional designs, as confirmed by customer validation testing. The self-lubricating PTFE nut, developed from over 30 years of plain bearing expertise, ensures consistent preload and system-level tuning, providing 2–4 times better performance and reliability over the product's lifespan.

 

Shop Lead Screws with Nuts

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application.

TS Triangle Nut - Standard

TS Triangle Nut - Standard

This lead screw assembly features a self-lubricating PTFE triangle nut, designed for smooth and maintenance-free operation. The unique triangular design ensures secure engagement and consistent performance, while the PTFE material reduces friction, extends lifespan, and eliminates the need for additional lubrication. 

TCF Triangle Nut - Constant Force Anti-Backlash

TCF Triangle Nut - Constant Force Anti-Backlash

This lead screw assembly features a self-lubricating PTFE triangle nut equipped with Constant Force Technology, providing superior anti-backlash performance. The unique triangular design ensures secure engagement and consistent preload, while the PTFE material reduces friction and eliminates the need for additional lubrication.

RS Round Nut - Standard

RS Round Nut - Standard

This lead screw assembly includes a self-lubricating PTFE round nut, designed for reliable, maintenance-free operation. The round shape ensures consistent engagement and performance, while the PTFE material reduces friction, enhances durability, and eliminates the need for extra lubrication.

RCF Round Nut - Constant Force Anti-Backlash

RCF Round Nut - Constant Force Anti-Backlash

This lead screw assembly includes a self-lubricating PTFE round nut with Constant Force Technology, offering exceptional anti-backlash performance. The round design ensures secure engagement and consistent preload, while the PTFE material minimizes friction and eliminates the need for extra lubrication.

US Threaded Nut - Standard

US Threaded Nut - Standard

The self-lubricating PTFE threaded nut lead screw assembly is engineered for smooth, maintenance-free performance. The threaded design ensures secure and consistent engagement, while the PTFE material minimizes friction, increases durability, and removes the need for additional lubrication.

UCF Threaded Nut - Constant Force Anti-Backlash

UCF Threaded Nut - Constant Force Anti-Backlash

This lead screw assembly features a self-lubricating PTFE threaded nut with Constant Force Technology, delivering outstanding anti-backlash performance. The threaded design ensures secure engagement and consistent preload, while the PTFE material reduces friction and eliminates the need for additional lubrication. 

VS Rectangle Nut - Standard

VS Rectangle Nut - Standard

The self-lubricating lead screw assembly with a PTFE rectangular nut, designed for reliable, maintenance-free operation. The rectangular shape provides secure engagement and consistent performance, while the PTFE material reduces friction, enhances durability, and eliminates the need for extra lubrication.

Name Diameter (mm) Lead (mm) Length (mm) Shop Link
LSR0601T-0254-VS-NNN-NNN-N 6 1 254 Shop Now
LSR0604T-0254-VS-NNN-NNN-N 6 4 254 Shop Now

VCF Rectangle Nut - Constant Force Anti-Backlash

VCF Rectangle Nut - Constant Force Anti-Backlash

This lead screw assembly features a self-lubricating PTFE rectangle nut with Constant Force Technology, providing superior anti-backlash performance. The rectangular design ensures secure engagement and consistent preload, while the PTFE material minimizes friction and eliminates the need for additional lubrication. 

Name Diameter (mm) Lead (mm) Length (mm) Shop Link
LSR0601T-0254-VCF-NNN-NNN-N 6 1 254 Shop Now
LSR0604T-0254-VCF-NNN-NNN-N 6 4 254 Shop Now