Simplicity® Plain Linear Bearings, Sleeve Bushings, Pillow Blocks & Flange Mounts
Ways to Order
Browse Categories
Plain linear bearings for round shafts are precision-bored linear motion components with a bonded or injection-molded polymer liner in the bore, providing low-friction sliding contact along the shaft or profiled rail. Unlike rolling element ball bearings, plain linear bearings eliminate balls that can jam, seize, contaminate, brinell (dent), or fail in harsh environments. Simplicity® plain linear bearings feature a premium bonded, self-lubricating FrelonGOLD® PTFE-based liner that minimizes friction and wear, eliminates the need for external lubrication, and delivers long-lasting maintenance-free performance in conditions involving extreme heat, dirt, welding splatter, particulates, debris, vibration, shock, washdown, and caustic exposure. Configurations include standard, twin-size, self-aligning, die set, flanged, pillow block bearings and sleeve bearings (bushings). Off-the-shelf style choices include include round or square shaft bearings, straight or crowned anodized aluminum shells, open or closed shell designs, standard or double-size housings, and straight or flanged sleeve options. Optional Frelon®J liners provide resistance to corrosive chemicals, and Frelon®W liners support FDA-compliant applications. All variants are available with precision or compensated running clearances and can support linear, rotary, or oscillating motion. ID sizes are offered in Inch, ISO Metric, and JIS Metric standards. The 2:1 binding rule applies to plain bearing systems as the farther a load sticks out from the shaft or rail, the farther apart the bearings or carriages need to be to prevent binding.
- Sizing Options: Inch, metric, and JIS sizes available
- Available in open, closed and thin-wall styles
- ID Sizes: Available from 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
- Shaft Lengths: Up to 12 feet
- Shell Material: Standard is aluminum; stainless steel shells are available
- Maximum Speed: Up to 8 m/s (315 in/s)
- Temperature Rating: -400°F to +400°F or -240°C to 204°C
- Maximum Horizontal Static Load: 2,165 to 100,500 lb (982 to 45,586 kg)
- Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
- Mounting Options: O-ring and retaining ring grooves for multiple mounting options
- External Lubrication: Optional feature for added lubrication
- Vibration Damping: Ensures smooth and quiet operation
View the Plain Linear Bearing Product Features page
Frequently Asked Questions
What are flanged plain bearings used for?
What is a pillow block plain bearing?
What are twin or double-size plain bearings?
What are die set plain bearings used for?
What are thin-wall plain bearings?
What is a sleeve bushing in linear motion applications?
What are the benefits of self-lubricating liners in plain bearings?
When should mounted plain bearings be used instead of standalone bearings?
What materials are used in plain bearing liners?
Can plain bearings operate without lubrication?
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.