Ball Screw and Lead Screw Assemblies

Ball Screw & Lead Screw Assemblies

Ball screws use helical grooves to guide ball bearings in a nut, providing movement driven by motors (NEMA 08–23) or hand cranks. PBC Linear provides precision-rolled 1050 steel screws (diameters 6, 8 and 10 mm, leads 1, 2 and 2.5 mm) with cylindrical or flanged nuts in assemblies.

Lead screws offer more cost-effective motion through sliding contact between threads and a nut. PBC Linear provides PTFE-coated stainless steel screws for corrosion resistance, low wear, and minimal flaking, while offering a wider range of screw diameters and lead sizes. The lead screws are delivered in assemblies with round or triangular nuts, some with patented Constant-Force Anti-Backlash technology to reduce backlash. 

Compatible with NEMA 08–23 motors, select ball screw and lead screw assemblies integrate PowerPlus motor technology for 25–40% increased torque, ideal for precision-driven applications like lab automation and medical devices.

More About Ball Screw & Lead Screw Assemblies

Browse Categories

Ball Screw & Lead Screw Assemblies

60 products
Close filters
60 products
Miniature Ball Screw Assembly featuring a 6mm diameter with a 1mm lead and a 150mm length, optimized for compact applications requiring high accuracy and reliability. The cylindrical nut design enables a more compact assembly compared to flanged nuts. Compact design with a 6mm diameter for precise linear motion in small..
$128.58
Miniature Ball Screw Assembly with an 8mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 250mm version offers the benefits of a 2.5mm lead, suitable for applications requiring quick positioning over longer distances. Flanged nut to the right Extended travel capabilities with enhanced lead for rapid positioning. Durable..
$182.38
Miniature Metric Ball Screw Assembly with a Flanged Nut, an 8mm screw diameter, a 2mm lead and 250mm length - This specific model boasts a user-friendly flanged nut to the right, enabling effortless integration into your assemblies. It is designed for secure mounting to plates or blocks, courtesy of the..
$306.30
Linear Ball Screw Assembly with a cylindrical nut, 6mm Ø, 1mm lead, 250mm length. This 250 mm version extends the capabilities of the BSR series, maintaining the compact and efficient design while providing additional travel. 6 mm diameter and 1 mm lead for precise and controlled motion. Suitable for applications..
$256.28
Miniature Ball Screw Assembly with a 250mm length, an 8mm screw diameter and 1mm lead for precision positioning. The cylindrical nut design helps in the tightest of spaces. 250 mm length for increased linear travel in compact environments 8 mm diameter enhances the assembly's load-carrying capabilities Fine control with a..
$250.89
Miniature Ball Screw Assembly with a Cylindrical Nut boasting an 8mm screw diameter for enhanced rigidity and a 1mm lead for fine motion control, all within a 150mm length. Enhanced design features include polymer wipers and a multi-liner ball return system. 8 mm diameter provides increased strength for higher load..
$128.58
Miniature Grade Linear Ball Screw Assembly enhances the BSR series with a screw diameter of 8mm, a 2.5mm lead, offering faster travel per turn without compromising precision. The 150mm length ensures compact yet effective linear motion capabilities. 8 mm diameter coupled with a unique 2.5 mm lead for efficient and..
$286.12
Miniature Ball Screw Assembly with a Cylindrical Nut, incorporating a 150mm length and an 8mm diameter and a 2mm lead, this model provides compact, efficient linear motion control, suitable for precise and swift positioning tasks. Compact 150 mm length ideal for tight installation spaces. The 2 mm lead enhances movement..
$274.20
Miniature Ball Screw Assembly with a Cylindrical Nut featuring an 8mm screw diameter with a 2mm lead over a 250mm length, optimizing both speed and precision in linear movement. 2mm lead offers a balanced compromise between speed and positional accuracy. 250mm length for versatile application across different industries. High static..
$296.88
Miniature Ball Screw Assembly with a Cylindrical Nut offers a 250mm rail with an 8mm screw diameter and a 2.5mm lead, designed for applications requiring quick movement over longer distances within a minimal footprint. Extended 250mm length accommodates more extensive linear movements. The 2.5mm lead increases travel efficiency, ideal for..
$283.18
Miniature Ball Screw Assembly features a 10mm screw diameter and a 2mm lead, providing a sturdy and precise solution for linear motion needs over a 200mm length, ideal for applications demanding both precision and strength. 200 mm length offers significant travel within a compact design. The 2 mm lead facilitates..
$332.73
Miniature Ball Screw Assembly features a 6mm diameter, a 1mm lead, and a 150mm length. The flanged nut simplifies mounting to plates or blocks, enhancing ease of installation and removal in compact applications. 6 mm diameter and 1 mm lead for precise linear movements. 150 mm length ideal for small-scale..
$171.10
Miniature Ball Screw Assembly (6 mm, 1 mm, 250 mm). Extending the reach, this 250 mm ball screw assembly maintains compactness while allowing for longer linear motion, featuring a flanged nut to the right for easy integration into design frameworks. Ideal for applications requiring fine control and high load capacity...
$319.28
Miniature Ball Screw Assembly with a Cylindrical Nut and a 500mm length, maximizing the travel distance. With a 10mm diameter and a 2mm lead, it's tailored for applications requiring extended reach without sacrificing precision or load capacity. Extended 500 mm length for maximum travel in the BSR series. 10 mm..
$168.02
Miniature Ball Screw Assembly unique for its 2.5 mm lead and 8mm screw diameter. This 150mm long assembly provides faster travel per rotation, making it ideal for dynamic applications where speed and compact size are crucial. Higher lead for increased travel speed. Compact 150 mm length suitable for applications with..
$296.88
Miniature Ball Screw Assembly model with a 1mm screw lead and screw diameter of 8mm, which enhances the assembly's load-bearing capabilities. The 150mm length and flanged nut (threading to the right) make it versatile for medium-scale applications. 8 mm diameter provides enhanced strength and load capacity. The flanged nut (to..
$286.12
Linear Ball Screw Assembly offering more extended travel with the reliability of an 8mm screw diameter and a lead of 1mm. This 250mm ball screw assembly is designed for projects requiring both precision and length. Designed to withstand demanding operational conditions with high static axial load capacity. Increased length for..
$182.38
Linear ball screw assembly featuring a 10mm diameter screw and 2mm lead, with an extended 500mm length for applications requiring longer travel distances. The Grade 10 screw is made from induction-hardened 1050 steel. The cylindrical right-hand threaded flanged nut features a robust multi-liner ball return system, ensuring smooth, precise motion..
$296.88
Linear Ball Screw Assembly with a Flanged Nut, made in the USA with an 8mm screw diameter, a 2mm lead and a 150mm length. This model, designed for compact applications, features a flange nut to the right that simplifies both installation and removal. The flanged nut is engineered for easy..
$283.43
Miniature Ball Screw Assembly with a 10mm diameter, a 2mm lead and length of 200mmm. The Grade 10 screw is made from induction-hardened 1050 steel. The cylindrical right-hand threaded flanged nut features a robust multi-liner ball return system, ensuring smooth, precise motion and enhanced durability. 10 mm diameter for high..
$303.61
60 products

Ball Screw & Lead Screw Assemblies

60 products

Ball screws use helical grooves to guide ball bearings in a nut, providing movement driven by motors (NEMA 08–23) or hand cranks. PBC Linear provides precision-rolled 1050 steel screws (diameters 6, 8 and 10 mm, leads 1, 2 and 2.5 mm) with cylindrical or flanged nuts in assemblies.

Lead screws offer more cost-effective motion through sliding contact between threads and a nut. PBC Linear provides PTFE-coated stainless steel screws for corrosion resistance, low wear, and minimal flaking, while offering a wider range of screw diameters and lead sizes. The lead screws are delivered in assemblies with round or triangular nuts, some with patented Constant-Force Anti-Backlash technology to reduce backlash. 

Compatible with NEMA 08–23 motors, select ball screw and lead screw assemblies integrate PowerPlus motor technology for 25–40% increased torque, ideal for precision-driven applications like lab automation and medical devices.


  • Ball Screw Diameters: 6, 8, and 10mm
  • Ball Screw Lead Sizes: 1, 2, and 2.5mm
  • Ball Screws have cylindrical and flanged nuts
  • Lead Screw Diameters: 6, 8, 10, 12, and 16 mm
  • Lead Screw Lead Sizes: 1, 2, 2.5, 4, 5, 6, 8 , 10, 12, and 25mm
  • Lead Screws have round and triangular nuts
  • Lead Screws made of stainless steel with a PTFE coating to prevent flaking